Part Number: RKTRYPSC New
Attaches to your cloud-connected UPS for mounting in 2U of rack space.
- Fits select UPS systems, including SMART750PSRTNC, SMART1000PSRTNC and SMART1500PSRTNC
- Easy to assemble and install in just a few minutes using the included hardware
- Mounts to both 2- and 4-post racks with user-supplied hardware
- 5-year limited warranty
Features
Mounts Your Cloud-Connected UPS System in 2U of Rack Space
The RKTRYPSC lets you install select Tripp Lite series UPS systems in a 2-post or 4-post rack. This shelf-style rack-mounting kit keeps the UPS securely in place with all controls easily accessible and plenty of airflow to keep the unit cool. It’s ideal for chain stores, restaurants, edge computer installations and other locations that require the UPS to be rack mounted.
Assembles in Minutes Using the Included Hardware
After assembly, the metal mounting kit attaches to your rack just like a normal rack shelf with user-supplied hardware. The kit can be installed first, and then the UPS slides into place after the RKTRYPSC is secured to the rack. Rear brackets and front rubber spacers keep the UPS in place. The front panel secures the UPS while reinforcing the shelf. Note: Before installation, be sure to allow at least two centimeters (0.75 inches) of clearance both above and below the UPS system.
Designed for Select Tripp Lite Series UPS Systems
The RKTRYPSC is compatible with the SMART-PSRTNC Series of cloud-connected UPS systems, including SMART750PSRTNC, SMART1000PSRTNC and SMART1500PSRTNC.
System Requirements
Specifically designed for Tripp Lite series SMART-PSRTNC cloud-connected UPS, including SMART750PSRTNC, SMART1000PSRTNC and SMART1500PSRTNC
Package Includes
- Metal shelf
- (2) Side panels
- (2) Hold-down brackets
- Assembly hardware
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332290526 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 3.400 x 18.990 x 16.540 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SMART1000PSRTNC | 1000VA 750W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower | |
| SMART1500PSRTNC | 1500VA 1050W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 10 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower | |
| SMART750PSRTNC | 750VA 475W 120V Line-Interactive Pure Sine Wave Cloud-Connected UPS with Remote Monitoring - 8 NEMA 5-15R Outlets (Surge and Battery Backup), LCD, 5-15P Plug, Tower |
Documents & Downloads
Design Resources
Product Images
























