Part Number: SR1UPANEL10W
Fills unused rack spaces to help improve cooling efficiency and optimize airflow throughout the rack enclosure.
- Helps prevent hot air from recirculating through expensive network equipment
- Optimizes airflow to improve cooling efficiency throughout the rack cabinet
- Easy to mount in 1U of rack space with no tools needed
- Compatible with EIA-standard 19-inch rack enclosures, including SmartRack cabinets
- 5-year limited warranty
Features
Prevents Recirculating Hot Air from Harming Your Rack-Mounted Equipment
This SmartRack® blanking panel kit is ideal for filling in unused rack spaces in your EIA-standard 19-inch rack enclosure. SR1UPANEL10W blanking panels close off unused rack openings, which improves cooling efficiency by optimizing airflow and preventing hot air from recirculating through your expensive equipment. Efficient cooling reduces operating costs, improves performance and helps your network equipment last longer.
Easy to Install with No Tools Needed
Each blanking panel’s rear tabs snap easily into the front mounting rails of your rack enclosure. No tools are needed. Each blanking panel occupies 1U of rack space. Ten blanking panels are included.
System Requirements
Compatible with all square-hole EIA-compliant rack cabinets
Package Includes
- (10) 1U blanking panels
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332291974 |
| Accessory Type | Airflow Management |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 4.60 x 9.50 x 18.80 |
| Shipping Weight (lbs.) | 3.20 |
| Unit Dimensions (hwd / in.) | 1.790 x 18.950 x 1.750 |
| Unit Weight (lbs.) | 0.09 |
STANDARDS & COMPLIANCE
| Product Compliance | EIA/ECA-310-E; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images
























