Part Number: SRN4G12USDP
Locking metal enclosure protects your rack-mount equipment against theft, damage, tampering, and excess moisture and debris.
- Enclosed, sealed metal housing protects 12U of rack equipment up to 32 in. deep
- NEMA 4 enclosure provides protection against water, ice, snow and other moisture
- Door locks securely with included keys to help prevent damage, tampering or theft
- Enclosure swings away from the wall on a hinge for easy back-door access
- 5-year limited warranty
Features
Space-Saving Wall-Mount Enclosure Houses Rack Equipment up to 32 in. Deep
This SmartRack® industrial enclosure is designed to house 12U of 19-inch rack-mount equipment, such as network switches and patch panels. Constructed from steel with a durable gray powder-coated finish, the SRN4G12USDP has a maximum load capacity of 200 pounds (90.7 kilograms) and is suitable for indoor and outdoor applications.
NEMA 4 Enclosure Designed for Protection Against Harsh Elements
The SRN4G12USDP protects its contents against the ingress of water (including rain, sleet, snow, splashing water and hose-directed water), solid foreign objects (including falling dirt and windblown dust) and even ice forming on the outside of the enclosure. It is ideal for a multitude of industrial sites, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs, warehouses and other areas where you need to keep sensitive equipment secure, organized and out of the way.
Locks Securely to Help Prevent Theft, Damage and Tampering
The fully welded steel housing locks securely with the included keys to protect its contents against theft, tampering, dust and other contaminants. The enclosure swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. Data and power cables may be routed through a bottom conduit cutout.
Easy Enclosure and Equipment Installation
This 12U industrial enclosure comes fully assembled and ready to mount to the wall with user-supplied hardware. Front and rear mounting rails adjust independently to accommodate equipment up to 32 inches deep. Hardware for mounting equipment inside the enclosure is included.
Specifications
OVERVIEW
| UPC Code | 037332277176 |
| Device Compatibility | DVR; Network Switch; PDU; Patch Panel; UPS |
| Rack Type | Enclosure |
PHYSICAL
| Color | Gray |
| Material of Construction | Powder Coated Steel |
| Rack Height | 12U |
| Rack Depth | Deep |
| Mounting Location | Wall |
| Factory Preset Rack Depth (in.) | 20.00 |
| Mounting Holes or Slots | Yes |
| Maximum Device Depth (in.) | 34 |
| Minimum Device Depth (in.) | 3 |
| Shipping Form Factor | Factory Assembled |
| Shipping Dimensions (hwd / in.) | 29.33 x 28.00 x 38.00 |
| Shipping Weight (lbs.) | 200.00 |
| Unit Dimensions (hwd / in.) | 24.080 x 24.000 x 34.050 |
| Unit Dimensions (in.) | 24.080 x 24.000 x 34.050 |
| Unit Weight (lbs.) | 131.72 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Number of Vertical Mounting Rails | 4 |
| Mounting Details | Adjustable equipment mounting rail (10-32) |
| Cable Entry/Exit | Sealed cut-out; compatible gland plates sold separately. |
FEATURES & SPECIFICATIONS
| Grounding Details | Cabinet Body |
| Tools Necessary | Yes |
| Locking | Yes |
| Lock Type | Key |
| Outdoor Use | Yes |
| Gasketed Door | Yes |
STANDARDS & COMPLIANCE
| Protection Rating | NEMA 4 |
| Product Certifications | CAN/CSA-C22.2 No. 286 (Canada); UL 508A |
| Product Compliance | EIA/ECA-310-E; NEMA 4; RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A NEMA 4 rated gasketed door enclosure provides a degree of protection against windblown dust, rain, splashing water, and hose directed water.
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRGP1KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) | |
| SRGP2KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) | |
| SRGP3RM | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane | |
| SRGP4PLASTIC | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images
























