Part Number: N786-MDC-SFPSFP New
Converts a 10 Gbps multimode fiber optic signal to a 10 Gbps singlemode fiber optic signal.
- Customizable converter extends up to 10 Gbps of data via open SFP+ port up to 80 km
- Quick installation supports hot-swapping of connected transceivers and network cables
- Durable housing withstands operating temperature range of -20° to 60°C
- LEDs indicate fiber connection and various statuses, including data transfer speed
- 2-year limited warranty
Features
Customizes Your Network Extension over Fiber Optic Cable
This network mode converter works with a variety of SFP and SFP+ transceivers to convert a multimode fiber signal to a singlemode fiber optic signal and extend it to a second network device. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 80 kilometers (50 miles) away. The N786-MDC-SFPSFP is ideal for network engineers migrating toward higher-density data centers.
Flexible to Fit Your Network Needs
Not only does the N786-MDC-SFPSFP support SFP and SFP+ transceivers, as well as DDM functionality, it also supports IEEE 802.3ab 1000Base-Tx and IEEE 802.3z 1000Base-Fx protocols. You can easily hot-swap transceivers and cabling, so no system shutdown is necessary during routine maintenance.
LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the mode converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred. DIP switches on the unit allow changing from 1.25–8.5 Gbps speeds to 10.3 Gbps speeds based on your installation needs.
Protective Metal Housing Built to Withstand a Variety of Hazards
The rugged metallic case is designed to operate in temperatures ranging from -20 to 60 degrees Celsius (-4 to 140 degrees Fahrenheit).
Specifications
OVERVIEW
| UPC Code | 037332292360 |
| Product Type | Fiber Mode Converter |
| Technology | Singlemode; Multimode |
| Optical Mode | OM3; OM4; OM5; OS2; SM |
| Mode Type | Multimode; Singlemode |
VIDEO
| Signal Range (m) | 80000 |
DISPLAY
| Accessories (Included) | External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A) |
NETWORK
| Network Ports | SFP+ (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60 Hz, 0.35A |
| AC Power Adapter Output Specs (V / A) | 12V / 1A |
| AC Power Adapter Cord Length (ft.) | 4.52 |
| AC Power Adapter Cord Length (m) | 1.38 |
| Power Source | AC Adapter |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 10.00 |
CONNECTIONS
| Side A - Connector 1 | SFP+ (FEMALE) |
| Side B - Connector 1 | SFP+ (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated |
PHYSICAL
| Color | Black |
| Material of Construction | Metal Shell |
| Power Cord Color | Black |
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 2.95 x 7.48 x 9.44 |
| Shipping Weight (lbs.) | 1.36 |
| Unit Dimensions (hwd / in.) | 0.920 x 2.900 x 4.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.88 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 131°F (0° to 55°C) |
| Storage Temperature Range | 32° to 140°F (0° to 60°C) |
| Relative Humidity | 5% to 80% RH, Non Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
| Network Speed Details | 10 Gbps |
| Wavelength | 1300nm; 1310nm; 850nm |
| Transmission Distance | 80Km |
| IEEE Standards Supported | 802.3ab; 802.3z |
| Network Compatibility Details | SFP+ Port Supports: IEEE 802.3ab 1000Base-Tx & IEEE 802.3z 1000Base-Fx protocols; Optical Signals: 1310nm and 1550nm |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 10 Gbps |
| Working Mode | Full/Half Duplex |
| Ethernet Support | Yes |
| Auto MDIX Support | No |
| Optical Port | SFP |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; GS; LPS; TUV; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Literature
Product Images











