Part Number: PDUMV20NETLX TAA
1.9kW vertical PDU distributes, monitors and manages single-phase power in an IT environment with no Java required. Built-in network interface helps you remotely monitor load levels to prevent overloads that cause downtime.
- 1.9kW 120V single-phase switched 0U PDU
- 24 individually controllable NEMA 5-15/20R outlets
- Pre-installed WEBCARDLX with latest version of PADM20 for IP-based Auto Probe feature
- Digital ammeter for on-site load monitoring in real time
- NEMA L5-20P input with 10-ft. (3.05 m) AC power cord and 5-20P adapter
- 2-year limited warranty
Overview
Features
- 1.9kW 120V switched rack PDU (rPDU) with single-phase input
- Recommended for network applications requiring individual outlet control, load shedding and remote monitoring of critical network components
- NEMA L5-20P plug with 10-ft. (3.05 m) cord connects to compatible AC power source
- Firmware upgrades support future product enhancements
- Individual outlets can be remotely controlled to power up, power down, reboot or lock out devices
- Cord retention brackets prevent cables from becoming accidentally disconnected
- Reports total PDU load in real time
- Supports IP-address self-ID
- Rotates 180° for easy reading at either angle
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- IP-based Auto Probe detects lost connectivity and restores service autonomously
- Vertical PDU mounts using included toolless buttons or rack-mounting brackets
- Included PDUMVROTATEBRKT allows mounting with rear-facing outlets
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332205315 |
| PDU Type | Switched |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 120 |
| Recommended Electrical Service | Single-phase 20A 120V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Capacity Details | 1.92kW (120V) / 16A total capacity; 16A max per outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (24) 5-15/20R |
| Output Nominal Voltage | 120V |
| Customized Load Management Receptacles | Each outlet is individually controllable via remote interface |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Digital meter reports PDU output current in amps |
| Switches | Push button to rotate digital display and view IP address. LX Platform Interface: Recessed reset switch for interface reboot and factory reset |
| LED Indicators | 24 power availability LEDs confirm power off/on status for each built-in outlet. LX Platform Interface: Network Link/Activity Status LED (Yellow), Network Speed LED (Green); LX Platform status LED (Green) |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 0U |
| Form Factors Supported | 0U vertical rackmount; includes rackmount brackets. Supports toolless mounting in button-mount compatible racks |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 4.00 x 6.00 x 72.50 |
| Shipping Weight (lbs.) | 15.50 |
| Unit Dimensions (hwd / in.) | 70.000 x 2.190 x 2.650 |
| Unit Weight (lbs.) | 8.5 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 140°F (-30° to 60°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
| PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
| Communications Cable | RJ45-to-DB9 configuration/console Access cable |
| Network Monitoring Port | RJ45 Network port, RJ45 Serial Config/Console Access port; USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
| SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, Telnet, SSH, CLI and SNMP management systems |
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
| High Availability PDU Features | Auto Probe Monitoring and Reboot (included); Auto Load Shedding |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-006 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-010 | Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black | |
| P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
| P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
| P010-012 | Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black | |
| P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black | |
| P043-002 | Power Extension Cord, NEMA L5-30P to NEMA L5-20R Extension Cord with Breaker - 20A, 120V, 10 AWG, 2 ft. (0.61 m), Black | |
| P044-06I | Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black | |
| P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
| Model Number | Description | |
|---|---|---|
| E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature, TAA | |
| E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs, TAA | |
| E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs, TAA |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
| WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
| WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images















